Packaging information
Package | Pins CDIP (J) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN5454
- Package Options Include Plastic “Small Outline” Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
Description for the SN5454
These devices contain 4-wide AND-OR-INVERT gates. They perform the following Boolean functions:
The SN5454 and SN54LS54 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7454 and SN74LS54 are characterized for operation from 0°C to 70°C.