Packaging information
Package | Pins LCCC (FK) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 55 | TUBE |
Features for the SN54ACT86
- 4.5-V to 5.5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 10 ns at 5 V
- Inputs Are TTL-Voltage Compatible
Description for the SN54ACT86
The ACT86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean functions Y = A B = A\B + AB\ in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.