Packaging information
Package | Pins CFP (W) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54AHCT02
- Operating range of 4.5V to 5.5V
- Low power consumption, 10µA maximum ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mAper JESD 17
Description for the SN54AHCT02
These devices contain four independent 2-input NOR gates that perform the Boolean function Y = A × B or Y = A + B in positive logic.