Packaging information
Package | Pins CDIP (J) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the SN54AS804B
- High Capacitive-Drive Capability
- ´ALS804A Has Typical Delay Time of 4 ns (CL = 50 pF) and Typical Power Dissipation of 3.4 mW Per Gate
- ´AS804B Has Typical Delay Time of 2.6 ns (CL = 50 pF) and Typical Power Dissipation of Less Than 9 mW Per Gate
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Description for the SN54AS804B
These devices contain six independent 2-input NAND drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.
The SN54ALS804A and SN54AS804B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS804A and SN74AS804B are characterized for operation from 0°C to 70°C.