Packaging information
Package | Pins CDIP (J) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54HC20-SP
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN54HC20-SP
This device contains two independent 4-input NAND gates. Each gate performs the Boolean function Y = A ● B ● C ● D in positive logic.