Packaging information
Package | Pins CFP (W) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54HC32-SP
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN54HC32-SP
This device contains four independent 2-input OR gates. Each gate performs the Boolean function Y = A + B in positive logic.