14-pin (J) package image

5962-9753301QCA ACTIVE

Military 4-ch, 2-input, 2-V to 3.6-V NAND gates

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the SN54LVC00A

  • ESD protection exceeds JESD 22
    • 2000V Human-Body Model
    • 1000V Charged-Device Model
  • SN74LVC00A operates from 1.65V to 3.6V
  • SN54LVC00A operates from 2V to 3.6V
  • SNx4LVC00A specified from –40°C to +85°C and –40°C to +125°C
  • SN54LVC00A specified from –55°C to +125°C
  • Inputs accept voltages to 5.5V
  • Max tpd of 4.3ns at 3.3V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
  • Latch-up performance exceeds 250 mA per JESD 17
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

Description for the SN54LVC00A

The SN54LVC00A quadruple 2-input positive-NAND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC00A quadruple 2-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.

The SNx4LVC00A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more