Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74AHC08Q-Q1
- Qualified for automotive applications
- Operating range 2V to 5.5V VCC
- EPIC™ (Enhanced-Performance Implanted CMOS) process
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74AHC08Q-Q1
This device is a quadruple 2-input positive-AND gate that performs the Boolean function Y + A • B or Y = A + B in positive logic.