Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G02-Q1
- AEC-Q100
qualified for automotive applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Operating range of 2-V to 5.5-V
- Low power consumption, 10-µA maximum I CC
- ±8-mA output drive at 5 V
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74AHC1G02-Q1
The SN74AHC1G02-Q1 is a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B in positive logic.