Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G08-Q1
- Qualified for automotive applications
- Operating range of 2V to 5.5V
- Max tpd of 9ns at 5V
- Low power consumption, 20µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
Description for the SN74AHC1G08-Q1
The SN74AHC1G08 is a single 2-input positive-AND gate. The device performs the Boolean function Y + A • B or Y = A + B in positive logic.