Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74AHC1G86
- Operating range of 2V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74AHC1G86
The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A × B or Y = AB + A B in positive logic.