Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHCT1G00
- Operating Range of 4.5 V to 5.5 V
- Maximum tpd of 7.1 ns at 5 V
- Low Power Consumption, 10-µA Maximum ICC
- ±8-mA Output Drive at 5 V
- Inputs Are TTL-Voltage Compatible
- Latch-up Performance Exceeds 250 mA Per JESD 17
Description for the SN74AHCT1G00
The SN74AHCT1G00 device performs the Boolean function Y = A × B or Y = A + B in positive logic.