Packaging information
Package | Pins PDIP (N) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 25 | TUBE |
Features for the SN74AS1032A
- Driver Version of ´AS32
- High Capacitive-Drive Capability
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Description for the SN74AS1032A
These devices contain four independent 2-input positive-OR buffers/drivers. They perform the Boolean functions Y = A + B or in positive logic.
The SN54AS1032A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1032A is characterized for operation from 0°C to 70°C.