Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74HC10-Q1
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Device temperature grade 1:
- Buffered inputs
- Positive and negative input clamp diodes
- Wide operating voltage range: 2 V to 6 V
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN74HC10-Q1
This device contains three independent 3-input NAND gates. Each gate performs the Boolean function Y = A ● B ● C in positive logic.