Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74HC27
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: -40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN74HC27
This device contains three independent 3-input NOR gates. Each gate performs the Boolean function Y = A + B + C in positive logic.