14-pin (NS) package image

SN74HCT08NSR ACTIVE

4-ch, 2-input, 4.5-V to 5.5-V AND gates with TTL-compatible CMOS inputs

ACTIVE Custom reel may be available
Same as: SN74HCT08NSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
CD74HCT08M96 ACTIVE 4-ch, 2-input, 4.5-V to 5.5-V AND gates with TTL-compatible CMOS inputs

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HCT08 information

Packaging information

Package | Pins SOP (NS) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74HCT08

  • Operating voltage range of 4.5V to 5.5V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 20µA max ICC
  • Typical tpd = 13ns
  • ±4mA output drive at 5V
  • Low input current of 1µA max
  • Inputs are TTL-voltage compatible

Description for the SN74HCT08

These devices contain four independent 2-input AND gates. They perform the Boolean function Y = A • B in positive logic.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more