Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 40 | TUBE |
Features for the SN74LV165A
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 10.5 ns at 5 V
- Support mixed-mode voltage operation on all ports
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74LV165A
The SN74LV165A device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V VCC operation.
When the device is clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The LV165A devices feature a clock-inhibit function and a complemented serial output, Q H.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.