SN74LVC823A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
9-Bit Bus-Interface Flip-Flop With 3-State Outputs

9-Bit Bus-Interface Flip-Flop With 3-State Outputs - SN74LVC823A
Datasheet
 

Models (2)

Title Category Type Date
SN74LVC823A IBIS Model IBIS Model (Multiple Files) 06 May 2005
HSPICE Model for SN74LVC823A HSpice Model ZIP 06 May 2005

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards