48-pin (RMT) package image

TAS5768MRMTR ACTIVE

50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier w/ 1SPW

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5768MRMTT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RMT) | 48
Operating temperature range (°C) -25 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS5768M

  • PurePath Smart Amp:
    • Optimizes and Protects Dynamic Loudspeakers
    • Bass Q-compensation and Frequency Extension: More Loudness, Bass Enhancement, Better Clarity and Higher Fidelity.
    • Thermal and Excursion Limitation.
  • Stereo Class-D Amplifier With:
    • Wide Power Supply Range: 4.5 V –26.4 V
    • Wide Load Range: 2 Ω – 8 Ω;
    • High output current: 2x 7.5 A
    • Peak output power 2x 50 W/4 Ω
    • Continuous Power: 2x 20 W w/o heat sink
    • Click and Pop free: Power, Mute and Standby ON/OFF
    • Low Output Noise: <60 µVrms at 12 V-supply, <90 µVrms at 24-V supply
    • Low THD+N: <0.02% at 1 W/4 Ω, 1 kHz
    • Thermal, Over-Current and Short-Circuit Protected
  • Configurable Digital Audio Processor.
    • Down Mixing and Custom EQ with 10 BiQuads
  • Digital Audio Interface: I2S or TDM input w.
    • 44.1 kHz and 48 kHz FS
    • Configurable Digital Output
  • Multisegment DAC with Excellent Jitter Suppression
  • Integrated High-Performance Audio PLL
  • I2C control
  • 48-pin PowerPAD™ HTSSOP or VQFN Package

Description for the TAS5768M

The TAS576xM PurePath Smart Amp enhance the bass, sound fidelity and provide more loudness and at the same time drive a speaker to its thermal and mechanical limits.

The TAS576xM contains two BTL class-D amplifiers – with up to 2x50W peak into 4Ω. The amplifier is thermally designed to fit with the typical speaker so it can handle high peaks for the time it takes the speaker voice-coil to heat up, and then it lowers the average power to safe limits.

The wide supply range of 4.5 V to 26.4 V enables the use of a wide range of different power supply options from 2-cell Li-Ion batteries to fixed 24 V supply.

TI’s PurePath Smart Amp technology allow speakers to be driven with more peak power than their average power rating, without fear of damage to the speaker through over excursion or thermal-overload.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5768MRMTT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more