56-pin (DKQ) package image

TAS6421QDKQRQ1 ACTIVE

Automotive, 75-W, 2-MHz, 1-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSSOP (DKQ) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS6421-Q1

  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade: –40°C to +125°C
  • Audio inputs
    • I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-Bit I2S, and TDM
  • Audio outputs
    • Single-channel bridge-tied load (BTL)
    • Up to 2.1 MHz output switching frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
  • Audio performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load diagnostics with Host-independent operation
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection Up to 6 kΩ
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • Overtemperature warning and shutdown
    • Undervoltage and overvoltage, DC Offset
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I2C control with 4 address options
    • Clip detection (latching or non-latching)

Description for the TAS6421-Q1

TAS6421-Q1 device is a mono-channel digital-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution for a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth. TAS6421-Q1 is footprint and pin-compatible with TAS642x-Q1 family devices to allow for the flexibility to easily support multiple system configurations with minimal redesign effort.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters.

TAS6421-Q1 provides one channel at 27 W into 4 Ω at 10% THD+N, 45 W into 2 Ω at 10% THD+N from a 14.4 V supply or 75 W into 4 Ω at 10% THD+N from a 25 V supply.

For pin compatible two- and four-channel devices see the TAS6422-Q1, TAS6424L-Q1, TAS6424M-Q1 and TAS6424-Q1.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more