Top

Product details

Parameters

Protocols CAN Number of channels (#) 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 TO 58 Signaling rate (Max) (Mbps) 8 Rating Automotive Operating temperature range (C) -40 to 125 Low power mode Silent Common mode voltage (V) -12 to 12 Isolated No open-in-new Find other CAN & LIN transceivers & SBCs

Package | Pins | Size

SOIC (D) 8 SOT-23-THN (DDF) 8 8 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3 open-in-new Find other CAN & LIN transceivers & SBCs

Features

  • AEC-Q100: Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • TCAN1057V I/O voltage range supports 1.7 V to 5.5 V
    • Support for 1.8-V, 2.5-V, 3.3-V, and 5-V applications
  • Protection features:
    • Bus fault protection: ±58 V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Silent mode
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch free operation on bus and RXD output
  • Receiver common mode input voltage: ±12 V

All trademarks are the property of their respective owners.

open-in-new Find other CAN & LIN transceivers & SBCs

Description

The TCAN1057-Q1 and TCAN1057V-Q1 are high speed controller area network (CAN) transceivers that meet the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The TCAN1057-Q1 transceivers have great electromagnetic compatibility (EMC) operation making it a superb choice for classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1057-Q1 transceivers support two modes of operation; normal mode and silent mode. The transceivers also support many protection and diagnostic features including thermal shutdown (TSD), TXD-dominant timeout (DTO), and bus fault protection up to ±58 V.

The TCAN1057V-Q1 transceiver features an integrated level shifter on the VIO pin which supplies internal logic-level translation for interfacing the transceiver I/O’s directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic I/O’s.

open-in-new Find other CAN & LIN transceivers & SBCs
Download
Information

Request samples and more information

  • Full data sheet is available. Request now
  • Prototype samples are available (PTCAN1057VDDFRQ1). Request now
  • Prototype samples are available (PTCAN1057VDRBRQ1). Request now
  • Prototype samples are available (PTCAN1057VDRQ1). Request now

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 1
Type Title Date
* Datasheet TCAN1057V-Q1 Automotive Fault-Protected CAN FD Transceiver with 1.8-V I/O Support datasheet Apr. 15, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
49
Description

The evaluation module (EVM) comes with the TCAN1042D CAN transceiver factory installed. The CAN EVM can be reconfigured by a user for use with all TI CAN transceiver families: TCAN33x, SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the (...)

Features
  • Meets the requirements of ISO11898-2
  • I/O voltage range supports 3.3-V and 5-V MCUs
  • Ideal passive behavior when unpowered
    • Bus pins are high impedance (no load to operating bus)
    • Logic pins are high impedance
    • Power up and power down with glitch-free operation on bus
  • Protection features include:
    • ESD protection (...)

Design tools & simulation

SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide

CAD/CAE symbols

Package Pins Download
SOIC (D) 8 View options
SON (DRB) 8 View options
SOT-23-THIN (DDF) 8 View options

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos