Packaging information
Package | Pins TSSOP (PW) | 28 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TDC1000-Q1
- AEC-Q100
qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Measurement range: up to 8 ms
- Operating current: 1.8 µA (2 SPS)
- Transmitter channels TX1/TX2:
- Supports single or dual-transducer application
- Programmable excitation: 31.25 kHz to 4 MHz, up to 31 pulses
- Receiver channels RX1/RX2:
- STOP cycle-to-cycle jitter: 50 psRMS
- Low-noise and programmable gain amplifiers
- Access to signal chain for external filter design
- Programmable threshold comparator for echo qualification
- Automatic channel swapping for differential Time-of-Flight (TOF) measurement
- Programmable low power mode for long TOF measurements
- Temperature measurement
- Interface to two PT1000/500 RTDs
- RTD-to-RTD matching accuracy 0.02°CRMS
- Operating temperature range: –40°C to 125°C
Description for the TDC1000-Q1
The TDC1000-Q1 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of level, fluid identification/concentration, and proximity/distance applications common in automotive, industrial, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.
TIs Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1000-Q1 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25 kHz to 4 MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.
Selecting different modes of operation, the TDC1000-Q1 can be optimized for low power consumption for battery-powered flow meters, level instrumentation, and distance/proximity measurements. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy for zero and low flow measurements.