24-pin (RHF) package image

THS6184RHFR ACTIVE

Dual Port xDSL Line Driver

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS6184RHFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHF) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the THS6184

  • Trimmed Low-Power Consumption
    • 4.2-mA/amp Full Bias Mode; 4.8 mA Max
    • 3.2-mA/amp Mid Bias Mode; 3.7 mA Max
    • 2.15-mA/amp Low Bias Mode; 2.5 mA Max
    • Shutdown Mode and IADJ Pin for Variable Bias
  • Low Noise
    • 3-nV/√Hz Voltage Noise
    • 5.9-pA/√Hz Inverting Current Noise
    • 1.2-pA/√Hz Noninverting Current Noise
  • Low MTPR Distortion
    • -74 dB with ADSL and ADSL2
    • -71 dB with ADSL2+ and -70 dB with ADSL2++
  • -83 dBc THD (1 MHz, 100-Ω Differential)
  • High Output Current: >415 mA (25-Ω Load)
  • Wide Output Swing: 44 VPP (±12-V, 200-Ω Differential)
  • Wide Bandwidth: 30 MHz (Gain = 5)
  • Wide Power Supply Range: ±4 V to ±16 V
  • APPLICATIONS
    • Ideal For Power Sensitive, High Density ADSL, ADSL2, ADSL2+, and ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

Description for the THS6184

The THS6184 is a dual-port, low-power current feedback differential line driver amplifier system ideal for xDSL systems. Its extremely low-power dissipation is ideal for ADSL, ADSL2, ADSL2+, and ADSL2++ systems that must achieve high densities in ADSL central office applications by combining two ports, or four amplifiers, into one package.

The unique architecture of the THS6184 allows the trimmed quiescent current to be much lower than existing line drivers while still achieving high linearity. Distortion at these low-power levels is good with -83-dBc THD at 1 MHz with the low bias mode of 4.2 mA/port. Fixed and variable multiple-bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required.

The wide output swing of 44-VPP differentially with ±12-V power supplies coupled with over 415-mA current drive allow for wide dynamic range, keeping distortion minimized. With a low 3-nV/√ Hz voltage noise coupled with a low 5.9-pA/√Hz inverting current noise, the THS6184 increases the sensitivity of the receive signals allowing for better margins and reach.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS6184RHFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more