Produktdetails

CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Coprocessors 1 Arm Cortex-R5F Display type MIPI DPI Protocols Ethernet, TSN Hardware accelerators C7™ NPU, Deep learning accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system Linux, RTOS Security Secure boot Rating Catalog Power supply solution TPS65219 Operating temperature range (°C) -40 to 125 Edge AI enabled Edge AI Studio enabled
CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Coprocessors 1 Arm Cortex-R5F Display type MIPI DPI Protocols Ethernet, TSN Hardware accelerators C7™ NPU, Deep learning accelerator, Video decode accelerator, Video encode accelerator, Vision processing accelerator Features Vision Analytics Operating system Linux, RTOS Security Secure boot Rating Catalog Power supply solution TPS65219 Operating temperature range (°C) -40 to 125 Edge AI enabled Edge AI Studio enabled
FCBGA (AMB) 484 324 mm² (18 mm × 18 mm) FCCSP (ANF) 484 324 mm² (18 mm × 18 mm)

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Neural Processing Unit based on Single-core C7™ DSP
    • Floating point, 256-bit Vector C7™ DSP, up to 40 GFLOPS at 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2TOPS (8b) at 1.0GHz
    • 64KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
    • 1.25MB of L2 SRAM with SECDED ECC
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 315MPixel/s ISP; Up to 5MP @ 60fps
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Single display support
    • Up to 1920x1080 @ 60fps
    • Up to 165 MHz pixel clock support with independent PLL
    • DPI 24-bit RGB parallel interface
    • Supports safety features such as freeze frame detection and MISR data check
  • One Camera Serial interface (CSI-2) Receiver with 4-Lane D-PHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Clocking options supporting 240MPixels/s, 120MPixels/s, or 60MPixels/s
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • Up to 2.29MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
    • 1.25MB of L2 SRAM with SECDED ECC in Neural Processing Unit
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max addressable range of 8GBytes

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep : I/O + DDR (suspend to RAM)
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm FinFET technology
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCBGA (AMB)
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCCSP (ANF)

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Neural Processing Unit based on Single-core C7™ DSP
    • Floating point, 256-bit Vector C7™ DSP, up to 40 GFLOPS at 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2TOPS (8b) at 1.0GHz
    • 64KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
    • 1.25MB of L2 SRAM with SECDED ECC
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 315MPixel/s ISP; Up to 5MP @ 60fps
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Single display support
    • Up to 1920x1080 @ 60fps
    • Up to 165 MHz pixel clock support with independent PLL
    • DPI 24-bit RGB parallel interface
    • Supports safety features such as freeze frame detection and MISR data check
  • One Camera Serial interface (CSI-2) Receiver with 4-Lane D-PHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Clocking options supporting 240MPixels/s, 120MPixels/s, or 60MPixels/s
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • Up to 2.29MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
    • 1.25MB of L2 SRAM with SECDED ECC in Neural Processing Unit
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max addressable range of 8GBytes

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep : I/O + DDR (suspend to RAM)
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16-nm FinFET technology
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCBGA (AMB)
  • 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCCSP (ANF)

AM62Ax is an extension of the Sitara™ automotive-grade family of heterogeneous Arm® processors with embedded Deep Learning (DL), Video and Vision Processing acceleration, display interface and extensive automotive peripheral and networking options. AM62Ax is built for a set of cost-sensitive automotive applications including driver and in-cabin monitoring systems, next generation of eMirror system, as well as a broad set of industrial applications in Factory Automation, Building Automation, Robotics, and other markets. The cost optimized AM62Ax provides high-performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in stand-alone Electronic Control Units (ECUs).

AM62Ax contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL) and video accelerators, a Cortex®-R5F MCU Channel core and a Cortex®-R5F Device Management core. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based-algorithms such as driver monitoring. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include the next generation C7000™ DSP from Texas Instruments (C7™ DSP) with scalar and vector cores, dedicated “MMA” deep learning accelerator enabling performance up to 2 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with TSN support and can be used to enable industrial networking options. In addition, an extensive peripherals set is included in AM62Ax to enable system level connectivity such as USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. AM62Ax supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and also employs advanced power management support for portable and power-sensitive applications.

AM62Ax is an extension of the Sitara™ automotive-grade family of heterogeneous Arm® processors with embedded Deep Learning (DL), Video and Vision Processing acceleration, display interface and extensive automotive peripheral and networking options. AM62Ax is built for a set of cost-sensitive automotive applications including driver and in-cabin monitoring systems, next generation of eMirror system, as well as a broad set of industrial applications in Factory Automation, Building Automation, Robotics, and other markets. The cost optimized AM62Ax provides high-performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in stand-alone Electronic Control Units (ECUs).

AM62Ax contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL) and video accelerators, a Cortex®-R5F MCU Channel core and a Cortex®-R5F Device Management core. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based-algorithms such as driver monitoring. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include the next generation C7000™ DSP from Texas Instruments (C7™ DSP) with scalar and vector cores, dedicated “MMA” deep learning accelerator enabling performance up to 2 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with TSN support and can be used to enable industrial networking options. In addition, an extensive peripherals set is included in AM62Ax to enable system level connectivity such as USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. AM62Ax supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and also employs advanced power management support for portable and power-sensitive applications.

Herunterladen Video mit Transkript ansehen Video
Weitere Informationen anfordern

Erweiterte Sicherheitsdokumentation für AM62A3. Jetzt anfordern

Ähnliche Produkte, die für Sie interessant sein könnten

Drop-In-Ersatz mit gegenüber dem verglichenen Baustein verbesserter Funktionalität.
AM62A7 AKTIV 2-TOPS-Vision-SoC mit RGB-IR-ISP für 1–2 Kameras, energieeffiziente Syst., masch. Sehen, Robotik 1 TOPS AI accelerator
AM62A7-Q1 AKTIV 2-TOPS-Vision-SoC mit RGB-IR-ISP für 1–2 Kameras, Fahrerüberwachung, Frontkameras Automotive qualified with 2 TOPS AI accelerator
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung.
AM62A3-Q1 AKTIV 1 TOPS-Vision-SoC für die Automobilindustrie mit RGB-IR-ISP für 1-2 Kameras, Fahrerüberwachung, Dash Automotive qualified with 1 TOPS AI accelerator
Ähnliche Funktionalität wie der verglichene Baustein.
AM623 AKTIV Internet der Dinge (IoT) und Gateway-SoC mit Objekt- und Gestenerkennung auf Basis von Arm® Cortex®- General processing and human-machine interface (HMI)

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 53
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt AM62Ax Sitara™ Processors datasheet (Rev. F) PDF | HTML 02.11.2026
* Benutzerhandbuch AM62Ax Sitara Processors Technical Reference Manual (Rev. D) PDF | HTML 05.11.2026
* Errata AM62Ax Sitara™ Processors Silicon Errata, Silicon Revision 1.0 (Rev. C) PDF | HTML 10.10.2025
Whitepaper Choosing the Right Processor and Graphical User Interface (GUI) PDF | HTML 03.11.2026
Anwendungshinweis Integrating CDD DMA in AUTOSAR Environment PDF | HTML 23.10.2026
Benutzerhandbuch AM62x, AM62Ax, AM62D-Q1 and AM62Px Processor Families, Supported Peripherals and Schematic Design Guidelines (Rev. J) PDF | HTML 09.10.2026
Whitepaper CRA Roles Across the Embedded Processor Supply Chain PDF | HTML 01.10.2026
Anwendungshinweis Linux Board Porting on AM62x Devices (Rev. B) PDF | HTML 29.09.2026
Anwendungshinweis Bad Block Management for Serial NAND Flash on Sitara Devices (Rev. A) PDF | HTML 29.09.2026
Anwendungshinweis Fast Boot Method for SITARA AM62Ax Family of Processors PDF | HTML 08.09.2026
Anwendungshinweis AM62x Audio Design Guide (Rev. A) PDF | HTML 24.08.2026
Anwendungshinweis DDR Inline ECC Error Injection and Validation Guide for Jacinto™ 7 and Sitara™ Processors PDF | HTML 19.08.2026
Anwendungshinweis Dynamic temperature detection and thermal management of TDA4x and AM6x PDF | HTML 16.07.2026
Designleitfaden AM62A Power-Supply Proof-of-Concept Design Using the TPS6593-Q1 (Rev. A) PDF | HTML 26.06.2026
Product overview TIDLRunner: Simplifying the 'Bring Your Own Model' Development Flow for Edge AI Accelerated Processors PDF | HTML 14.05.2026
Anwendungshinweis Thermal Management of TDA4x and AM6x (Rev. A) PDF | HTML 12.05.2026
Whitepaper Securing the Future: Cyber Resilience Act (EU-CRA) Compliance with TI’s Jacinto and Sitara Processors PDF | HTML 24.04.2026
Anwendungshinweis Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML 12.02.2026
Anwendungshinweis Linux Audio on Sitara Socs PDF | HTML 12.12.2025
Anwendungshinweis Enabling Matter on Sitara MPU (Rev. A) PDF | HTML 24.11.2025
Anwendungshinweis Getting Started with Sysconfig Tool PDF | HTML 21.11.2025
Anwendungshinweis Optimizing TI Deep Learning Performance on C7xMMA Processors via Memory and DDR Bandwidth Reduction PDF | HTML 06.11.2025
Benutzerhandbuch Hardware Design Considerations for Custom Board Design using AM62A3, AM62A7-Q1, AM62A1-Q1, AM62D-Q1 Processor (Rev. D) PDF | HTML 24.10.2025
Benutzerhandbuch AM62A3, AM62A7-Q1, AM62A1-Q1, AM62D-Q1 Processor Family Schematic, Design Guidelines and Review Checklist (Rev. C) PDF | HTML 17.09.2025
Anwendungshinweis AM62x, AM62Ax, AM62Px, AM62Lx Spread-Spectrum Clocking PDF | HTML 08.09.2025
Informationen zur funktionalen Sicherheit AM6x, AM24x Software Diagnostics Library TÜV SÜD Functional Safety Certificate for 9.2.0 SDK (Rev. A) 17.07.2025
Anwendungshinweis Processors Tools Overview PDF | HTML 16.06.2025
Anwendungshinweis Building a Driver and Occupancy Monitoring System with an RGB-IR Camera (Rev. A) PDF | HTML 20.03.2025
Anwendungshinweis AM62Ax Power-Estimation Tool (PET)-- (Rev. B) PDF | HTML 07.03.2025
Whitepaper Securing Arm-Based Application Processors (Rev. F) PDF | HTML 26.02.2025
Anwendungshinweis MCAN Debug Guide PDF | HTML 18.02.2025
Anwendungshinweis Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML 28.01.2025
Benutzerhandbuch AM62Ax/AM62Dx Escape Routing for PCB Design (Rev. A) PDF | HTML 14.01.2025
Anwendungshinweis AM62Ax, AM62Px LPDDR4 Board Design and Layout Guidelines (Rev. B) PDF | HTML 17.12.2024
Anwendungshinweis Basic Ethernet Interface Debug With Linux PDF | HTML 11.10.2024
Anwendungshinweis AM6xA ISP Tuning Guide (Rev. A) PDF | HTML 08.05.2024
Anwendungshinweis Developing Multiple-Camera Applications on AM6x (Rev. A) PDF | HTML 14.02.2024
Anwendungshinweis Multimedia Applications on AM62A PDF | HTML 29.11.2023
Anwendungshinweis Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 15.11.2023
Application brief Keyword Spotting Using AI at the Edge With Sitara Processors PDF | HTML 28.09.2023
Whitepaper Time Sensitive Networking for Industrial Automation (Rev. C) PDF | HTML 31.07.2023
Anwendungshinweis Vision AI-Based Defect Detection on AM62A Using TI Edge AI Studio PDF | HTML 28.07.2023
Whitepaper Driver and Occupancy Monitoring Systems on AM62A PDF | HTML 12.07.2023
Application brief AM62A Soc Improves Barcode Readers with Hardware Accelerated Vision Processing 29.06.2023
Whitepaper Camera Mirror Systems on AM62A PDF | HTML 09.06.2023
Anwendungshinweis AM62A Edge AI Retail Scanner Demo: Analysis for SoC Selection and Power Usage PDF | HTML 30.05.2023
Whitepaper Easing the Pain of Safety Certified System Development PDF | HTML 24.05.2023
Anwendungshinweis Building an Edge AI Application for Automated Retail Scanner on AM6xA MPUs PDF | HTML 17.05.2023
Anwendungshinweis AM62Ax Maximum Current Ratings PDF | HTML 18.04.2023
Technischer Artikel How vision processors are expanding edge AI capabilities in video doorbell and sma PDF | HTML 15.03.2023
Whitepaper Edge AI Smart Cameras Using Energy-Efficient AM62A Processor PDF | HTML 02.03.2023
Anwendungshinweis Sitara™AM62A Benchmarks PDF | HTML 01.03.2023
Anwendungshinweis High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24.02.2023

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

SK-AM62A-LP — AM62A-Starterkit für energieeffiziente Sitara™-Prozessoren

Das SK-AM62A-LP-Starterkit (SK)-Evaluierungsmodul (EVM) basiert auf unserem AM62A-KI-Bildverarbeitungsprozessor. Im Lieferumfang enthalten sind ein Bildsignalprozessor (ISP) mit Unterstützung von bis zu 5 MP bei 60 fps, ein KI-Beschleuniger mit 2-Teraoperationen pro Sekunde (TOPS), ein (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

CRLNK-3P-AM62A-EDGEAI-CAM — Critical Link MitySOM-AM62A Edge-KI-Kamera mit RPi-Sensor, PoE, HDMI und USB-C

The Edge AI Camera uses the Critical Link® MitySOM™ AM62A module, which features the TI AM62Ax application processor. The board set provides a complete pipeline for AI camera applications. Users can collect camera data, process the data, and display it over HDMI or send it over Ethernet. The board (...)

Unterstützte Produkte und Hardware
Evaluierungsplatine

CRLNK-3P-MITYSOM-AM62A — Critical Link MitySOM-AM62A System-on-Module für AM62A3- und AM62A7-Prozessoren

Die System-on-Module der MitySOM-AM62A-Familie verfügen über den AM62Ax-Prozessor. Das Modul umfasst eMMC-FLASH-, Octal- oder Quad-SPI-NOR-FLASH- und LPDDR4-RAM-Speichersubsysteme. Ein MitySOM-AM62 bietet eine vollständige und flexible CPU-Infrastruktur für hochintegrierte Embedded-Systeme.

Unterstützte Produkte und Hardware
Evaluierungsplatine

IWAVE-3P-OSM-LF-AM62A — iWave AM62A, OSM-LF-System auf Modul für AM62A3- und AM62A7-Prozessoren

iWave iW-Rainbow-G55M, OSM-SoM mit Sitara-Prozessor AM62A3 und AM62A7

Unterstützte Produkte und Hardware
Evaluierungsplatine

PHYTC-3P-PHYCORE-AM62A — PHYTEC phyCORE-AM62A system on module for AM62A3 and AM62A7 processors

The phyCORE®-AM62A is the latest addition to PHYTECs family of AM62x based System on Modules. With pin compatibility to the phyCORE-AM62x SOM, the phyCORE-AM62A can be used to add edge computing and analytics to your application.

Von: PHYTEC
Unterstützte Produkte und Hardware
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560™-Software v2 – System-Trace-USB-Debug-Sonde

XDS560v2 ist die Debug-Sonde mit der höchsten Leistung der XDS560™-Produktfamilie und unterstützt sowohl den herkömmlichen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Beachten Sie, dass das Serial Wire Debugging (SWD) nicht unterstützt wird.

Alle XDS-Debug-Sonden unterstützen Core- und (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

LB-3P-TRACE32-ARM — Debug- und Trace-System Lauterbach TRACE32® für Arm®-basierte Mikrocontroller und Prozessoren

Die TRACE32®-Tools von Lauterbach sind eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler alle Arten von Arm®-basierten Mikrocontrollern und Prozessoren analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debugging- und Trace-Lösungen für (...)

Unterstützte Produkte und Hardware
Debug-Tastkopf

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

FIRMWARE-BUILDER-AM62A — AM62A firmware builder

The AM62A vision processor Linux® and TI MCU plus software development kits (SDKs) are unified software platforms for our embedded processors with deep learning capabilities with edge AI. They provide easy setup and fast out-of-the-box access to benchmarks and demonstrations. AM62A is a high (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

MCU-PLUS-SDK-AM62A — MCU+ SDK for AM62A – RTOS, No-RTOS

The AM62A vision processor Linux® and TI MCU plus software development kits (SDKs) are unified software platforms for our embedded processors with deep learning capabilities with edge AI. They provide easy setup and fast out-of-the-box access to benchmarks and demonstrations. AM62A is a high (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

PROCESSOR-SDK-LINUX-AM62A — Linux-SDK für Edge-KI-Anwendungen auf AM62A

The AM62A vision processor Linux® and TI MCU plus software development kits (SDKs) are unified software platforms for our embedded processors with deep learning capabilities with edge AI. They provide easy setup and fast out-of-the-box access to benchmarks and demonstrations. AM62A is a high (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

PROCESSOR-SDK-LINUX-RT-AM62A — RT-Linux-SDK für Edge-KI-Anwendungen auf AM62A

The AM62A vision processor Linux® and TI MCU plus software development kits (SDKs) are unified software platforms for our embedded processors with deep learning capabilities with edge AI. They provide easy setup and fast out-of-the-box access to benchmarks and demonstrations. AM62A is a high (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

PROCESSOR-SDK-QNX-AM62AX — QNX software development kit for AM62A Sitara™ processors

The AM62A vision processor Linux® and TI MCU plus software development kits (SDKs) are unified software platforms for our embedded processors with deep learning capabilities with edge AI. They provide easy setup and fast out-of-the-box access to benchmarks and demonstrations. AM62A is a high (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

C7000-CGT — C7000 code generation tools (CGT) - compiler

The TI C7000 C/C++ compiler tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI C7000™ digital signal processor cores. They are engineered to maximize the potential of high-performance C7000-based platforms.

The CCStudio™ IDE is the integrated (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

C7000-SAFETI-CQKIT-RV — C7000-Sicherheits-Compiler-Qualifizierungskit

Das Compiler-Qualifizierungskit von TI möchte Kunden dabei unterstützen, den Einsatz der C/C++-Compiler für ARM®, C28/CLA, C29, C6000™ oder C7000™ von TI nach den Normen für funktionale Sicherheit und Cybersecurity zu qualifizieren. 

Es sind zwei Arten von Qualifizierungskits erhältlich:

  • Das (...)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CLOCKTREE-AM62AX — Clock tree configuration for AM62Ax

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:

  • Visualize the device clock tree
  • Interact with clock tree (...)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

DDR-CONFIG-AM62A — DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

K3-RESOURCE-CONFIGURATION — Resource partitioning tool for multi core SOCs

Also known as the k3-respart-tool, the Resource Configuration tool allows for configuration of various system level parameters and generate the necessary data to be fed into software components
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

Das Compiler-Qualifizierungskit von TI möchte Kunden dabei unterstützen, den Einsatz der C/C++-Compiler für ARM®, C28/CLA, C29, C6000™ oder C7000™ von TI nach den Normen für funktionale Sicherheit und Cybersecurity zu qualifizieren. 

Es sind zwei Arten von Qualifizierungskits erhältlich:

  • Das (...)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

TSK-3P-VX-TOOLSET — TASKING-VX-Toolset für Arm

Das VX-Toolset für Arm ist eine zertifizierte Compiler-Toolchain für die Entwicklung sicherheitskritischer Embedded-Software auf ausgewählten Cortex-M- und Cortex-R-Kernbausteinen. Mit der Eclipse-IDE-Integration, erweiterter Multicore-Unterstützung und Kompatibilität mit TASKING-BlueBox-Debuggern (...)

Unterstützte Produkte und Hardware
Onlineschulungen

AM62A-ACADEMY — AM62Ax Academy

AM62Ax Academy is designed to simplify and accelerate development on AM62Ax processors.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
Unterstützte Produkte und Hardware
Betriebssystem (BS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Anwendungssoftware und Frameworks

EB-3P-TRESOS — Elektrobit EB tresos Classic AUTOSAR-Software

Mit jahrzehntelanger Erfahrung auf dem Gebiet der Basissoftware trägt Elektrobit mit seiner EB tresos Produktlinie und den maßgeschneiderten Classic AUTOSAR-Lösungen dazu bei, die spezifischen Anforderungen jedes Automobilherstellers zu erfüllen und modernste Software zu liefern. Elektrobit bietet (...)

Von: Elektrobit
Unterstützte Produkte und Hardware
Firmware

DDR-MARGIN-FW — Firmware and scripts to measure system DDR margin

The DDR margin firmware and supporting scripts allow visualization and measurement of system margin in the DDR interface on board. These tools enable probe-less measurement of critical data signals to understand the integrity and robustness of the interface.
Unterstützte Produkte und Hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

Das SecIC-HSM wurde entwickelt, um die für MCU-/SoC-Chips erforderlichen Cybersicherheitsanforderungen zu erfüllen. Die HSM-Firmware kann in Bereichen wie Automobil, alternative Energieerzeugung, Photovoltaik, Robotik, Gesundheitswesen und Luftfahrt eingesetzt werden. Zu den bereitgestellten (...)

Unterstützte Produkte und Hardware
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC-Algorithmus-Firmware

Die Sicherheitslösungen von Uni-Sentry verwenden PQC-Algorithmen, die Entschlüsselungsbedrohungen durch Quantencomputer gegenüber herkömmlichen kryptografischen Algorithmen abwehren können. Die PQC-Firmware ist gemeinsam mit dem Hardware-Sicherheitsmodul (HSM) optimiert, sodass (...)

Unterstützte Produkte und Hardware
Support-Software

VCTR-3P-MICROSAR — Vector MICROSAR AUTOSAR-Software für Mikrocontroller und Hochleistungscomputer (HPCs)

Die MICROSAR- und DaVinci-Produktfamilien vereinfachen die Steuergeräte-Entwicklung mit ausgefeilter Embedded-Software und leistungsstarken Entwicklungswerkzeugen für Mikrocontroller und HPCs. Mit fortschrittlicher Infrastruktursoftware schaffen Sie eine optimale Basis für Ihre Steuergeräte und (...)

Unterstützte Produkte und Hardware
Support-Software

VLAB-3P-V-EVM — Virtuelle ASTC VLAB-Entwicklungsplattformen und -Tools

VLAB Works ist der Branchenführer in der Softwaretechnologie für die Modellierung, Simulation und virtuelle Prototypenentwicklung von eingebetteten elektronischen Systemen. VLAB Technologien und Lösungen ermöglichen die Anwendung von Automatisierung und agilen Prozessen bei der Entwicklung von (...)

Von: VLAB Works
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax AMB SR 1.0 IBIS Model (Rev. C)

SPRM785C.ZIP (3292 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax AMB SR 1.0 IBIS-AMI Model

SPRM784.ZIP (30672 KB) - IBIS-AMI-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax AMB SR 1.0 Thermal Model (Rev. A)

SPRM787A.ZIP (1 KB) - Wärmemodell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax ANF SR 1.0 IBIS Model

SPRM862.ZIP (3293 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax ANF SR 1.0 IBIS-AMI Model

SPRM867.ZIP (30794 KB) - IBIS-AMI-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax ANF/AMB SR 1.0 BSDL Model

SPRM786.ZIP (10 KB) - BSDL-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

AM62Ax/AM62Dx ANF SR 1.0 Thermal Model

SPRM857.ZIP (1 KB) - Wärmemodell
Unterstützte Produkte und Hardware
Berechnungstool

AM62A-PET-CALC — Tool zur Schätzung des Stromverbrauchs für AM62A-Prozessoren

AM62A PET provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision.
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCBGA (AMB) 484 Ultra Librarian
FCCSP (ANF) 484 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos