Gehäuseinformationen
Gehäuse | Pins LSON-CLIP (DQP) | 12 |
Betriebstemperaturbereich (°C) -55 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von CSD95372BQ5M
- 60 A Continuous Operating Current Capability
- 93.4% System Efficiency at 30 A
- Low Power Loss of 2.8 W at 30 A
- High-Frequency Operation (up to 1.25 MHz)
- Diode Emulation Mode With FCCM
- Temperature Compensated Bi-Directional Current
Sense - Analog Temperature Output (600 mV at 0°C)
- Fault Monitoring
- High-Side Short, Overcurrent, and
Overtemperature Protection
- High-Side Short, Overcurrent, and
- 3.3 and 5-V PWM Signal Compatible
- Tri-State PWM Input
- Integrated Bootstrap Diode
- Optimized Deadtime for Shoot Through Protection
- High-Density SON 5 × 6 mm Footprint
- Ultra-Low Inductance Package
- System Optimized PCB Footprint
- RoHS Compliant – Lead-Free Terminal Plating
- Halogen Free
Beschreibung von CSD95372BQ5M
The CSD95372BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density Synchronous Buck converter. This product integrates the Driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.