Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 16 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 92 | TUBE |
Merkmale von LM5575-Q1
- AEC-Q100-qualified for automotive
applications:
- Device temperature grade 1: –40°C to +125°C operating temperature
- Device temperature grade 0: –40°C to +150°C operating temperature
- Device HBM ESD classification level 2
- Integrated 75-V, 330-mΩ N-channel MOSFET
- Ultra-wide input-voltage from 6 V to 75 V
- Adjustable output voltage as low as 1.225 V
- 1.65% Feedback reference accuracy
- Operating frequency adjustable between 50 kHz and 500 kHz with single resistor
- Master or slave frequency synchronization
- Adjustable soft start
- Emulated current-mode-control architecture
- Wide bandwidth error amplifier
- Built-in protection
- Create a custom design using the LM5575-Q1 with the WEBENCH® Power Designer
Beschreibung von LM5575-Q1
The LM5575-Q1 is an easy-to-use buck regulator that allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 V to 75 V, the LM5575-Q1 delivers 1.5 A of continuous output current with an integrated 330-mΩ N-channel MOSFET. The regulator utilizes an emulated current mode architecture which provides inherent line regulation, tight load-transient response, and ease-of-loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. The LM5575-Q1 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shutdown, and remote shutdown. The device is available in a power enhanced 16-pin HTSSOP package featuring an exposed die attach pad for thermal dissipation. The LM5575-Q1 is supported by the full suite of WEBENCH® on-Line design tools. For AEC-Q100 grade 1 and grade 0 orderable numbers, see the orderable addendum at the end of this data sheet.