Gehäuseinformationen
Gehäuse | Pins HSOIC (DDA) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von LMR33610
- Configured for rugged industrial applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Peak-current mode control
- Junction temperature range: –40°C to +125°C
- Ease of use SOIC package
- Well-suited for scalable industrial power supplies
- High-efficiency solution
- Peak efficiency > 95%
- Low shutdown quiescent current of 5 µA
- Low operating quiescent current of 25 µA
- Flexible system interface
- Power-good flag and precision enable
- Create a custom design using the LMR33610 with the WEBENCH Power Designer
Beschreibung von LMR33610
The LMR33610 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33610 drives up to 1 A of load current from an input of up to 36 V. The LMR33610 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33610 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33610 is pin-to-pin compatible with the LMR33620, LMR33630, LMR33640 (36 V, 2 A,3 A, 4 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33610 is available in an 8-pin HSOIC package.