Produktdetails

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 64 RAM (kByte) 2 ADC type 12-bit SAR Features AES, DMA, LCD, Real-time clock UART 2 Security Cryptographic acceleration, Secure communication, Secure debug, Software IP protection Number of ADC channels 8 SPI 4 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 64 Number of GPIOs 51 Number of I2Cs 2
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 64 RAM (kByte) 2 ADC type 12-bit SAR Features AES, DMA, LCD, Real-time clock UART 2 Security Cryptographic acceleration, Secure communication, Secure debug, Software IP protection Number of ADC channels 8 SPI 4 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 64 Number of GPIOs 51 Number of I2Cs 2
VQFN (RGC) 64 81 mm² (9 mm × 9 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm)
  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16-MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (RTC) (LPM3.5): 0.35 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.04 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns per Word (64KB in 4 ms)
    • Unified Memory = Program, Data, and Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • Three-Channel Internal Direct Memory Access (DMA)
    • RTC With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers
    • 16-Bit and 32-Bit Cyclic Redundancy Checker (CRC16, CRC32)
  • High-Performance Analog
    • Up to 8-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold and up to 8 External Input Channels
    • Integrated 116-Segment LCD Driver With Contrast Control
  • Code Security and Encryption
    • 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor (MSP430FR69xx(1) Only)
    • True Random Number Seed for Random Number Generation Algorithm
    • Lockable Memory Segments for IP Encapsulation and Secure Storage
  • Multifunction Input/Output Ports
    • All I/O Pins Support Capacitive Touch Capability Without Need for External Components
    • Accessible Bit-, Byte- and Word-Wise (in Pairs)
    • Edge-Selectable Wakeup From LPM on Ports P1 to P4
    • Programmable Pullup and Pulldown on All Ports
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support:
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI at Rates up to 10 Mbps
    • eUSCI_B0 and eUSCI_B1 Support:
      • I2C With Multiple-Slave Addressing
      • SPI at Rates up to 10 Mbps
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology for Power Profiling and Debugging
    • Microcontroller Development Boards Available
  • Family Members
    • Device Comparison Summarizes the Available Variants and Packages
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)The RTC is clocked by a 3.7-pF crystal.

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16-MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (RTC) (LPM3.5): 0.35 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.04 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns per Word (64KB in 4 ms)
    • Unified Memory = Program, Data, and Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • Three-Channel Internal Direct Memory Access (DMA)
    • RTC With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers
    • 16-Bit and 32-Bit Cyclic Redundancy Checker (CRC16, CRC32)
  • High-Performance Analog
    • Up to 8-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold and up to 8 External Input Channels
    • Integrated 116-Segment LCD Driver With Contrast Control
  • Code Security and Encryption
    • 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor (MSP430FR69xx(1) Only)
    • True Random Number Seed for Random Number Generation Algorithm
    • Lockable Memory Segments for IP Encapsulation and Secure Storage
  • Multifunction Input/Output Ports
    • All I/O Pins Support Capacitive Touch Capability Without Need for External Components
    • Accessible Bit-, Byte- and Word-Wise (in Pairs)
    • Edge-Selectable Wakeup From LPM on Ports P1 to P4
    • Programmable Pullup and Pulldown on All Ports
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support:
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI at Rates up to 10 Mbps
    • eUSCI_B0 and eUSCI_B1 Support:
      • I2C With Multiple-Slave Addressing
      • SPI at Rates up to 10 Mbps
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology for Power Profiling and Debugging
    • Microcontroller Development Boards Available
  • Family Members
    • Device Comparison Summarizes the Available Variants and Packages
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)The RTC is clocked by a 3.7-pF crystal.

This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 30
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt MSP430FR697x(1), MSP430FR687x(1), MSP430FR692x(1), MSP430FR682x(1) Mixed‑Signal Microcontrollers datasheet (Rev. E) PDF | HTML 30.08.2018
* Errata MSP430FR6972 Microcontroller Errata (Rev. W) PDF | HTML 21.10.2021
Anwendungshinweis Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02.06.2025
Benutzerhandbuch MSP430 FRAM Devices Bootloader (BSL) User's Guide (Rev. AB) PDF | HTML 22.09.2022
Anwendungshinweis ESD Diode Current Specification (Rev. B) PDF | HTML 23.08.2021
Anwendungshinweis MSP430 FRAM Technology – How To and Best Practices (Rev. B) 12.08.2021
Anwendungshinweis MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14.07.2021
Benutzerhandbuch MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13.05.2021
Benutzerhandbuch MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User's Guide (Rev. P) PDF | HTML 21.04.2020
Anwendungshinweis MSP430 System ESD Troubleshooting Guide PDF | HTML 13.12.2019
Whitepaper Capacitive Touch and MSP Microcontrollers (Rev. A) 27.04.2017
Anwendungshinweis Random Number Generation Using MSP430FR59xx and MSP430FR69xx Microcontrollers 18.01.2017
Anwendungshinweis Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 03.11.2016
Anwendungshinweis Migrating From MSP430F4xx Family to MSP430FR58xx/FR59xx/FR68xx/FR69xx Family (Rev. B) 03.11.2016
Anwendungshinweis Migrating from the MSP430F5xx,F6xx Family to the MSP430FR58xx/FR59xx/68xx Family (Rev. D) 03.11.2016
Anwendungshinweis General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 01.04.2016
Anwendungshinweis Designing With the MSP430FR58xx, FR59xx, FR68xx, and FR69xx ADC (Rev. A) 30.03.2016
Anwendungshinweis MSP Code Protection Features PDF | HTML 07.12.2015
Anwendungshinweis Secure In-Field Firmware Updates for MSP MCUs 17.11.2015
Benutzerhandbuch Crypto-Bootloader (CryptoBSL) for MSP430FR59xx and MSP430FR69xx MCUs 17.11.2015
Anwendungshinweis Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20.07.2015
Technischer Artikel What new can you do with the MSP430FR6972 MCU? PDF | HTML 03.06.2015
Technischer Artikel New LaunchPad - More Features - Big Savings PDF | HTML 22.05.2015
Technischer Artikel Lose power, not data with new FRAM microcontrollers PDF | HTML 20.05.2015
Anwendungshinweis Getting Started With EEMBC ULPBench on MSP-EXP430FR5969 (Rev. A) PDF | HTML 29.01.2015
Whitepaper Closing the security gap with TI’s MSP430™ FRAM-based microcontrollers 15.09.2014
Whitepaper System advantages of mixed signal integration 17.06.2014
Anwendungshinweis MSP430 Advanced Power Optimizations: ULP Advisor SW and EnergyTrace Technology 09.06.2014
Anwendungshinweis MSP430 FRAM Quality and Reliability (Rev. A) 01.05.2014
Whitepaper Benchmarking MCU power consumption for ultra-low-power applications 26.10.2012

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

MSP-EXP430FR6989 — MSP430FR6989 LaunchPad™ development kit

The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)

Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Entwicklungskit

MSP-TS430PM64F — MSP-TS430PM64F – MSP430 64-polige FRAM-Target-Sockelplatine (Mikrocontroller nicht im Lieferumfang e

Note: This kit does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:

The MSP-TS430PM64F is a standalone 64-pin ZIF socket target board used to program (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

MSP-FET — MSP MCU-Programmiermodul und -Debugger

Das MSP-FET ist ein leistungsstarkes Emulations-Entwicklungstool, das oft auch als Debug-Sonde bezeichnet wird und mit dem Benutzer mithilfe von energieeffizienten MSP-Mikrocontrollern schnell mit der Entwicklung beginnen können.

Es unterstützt Programmierung und Echtzeit-Debugging sowohl über JTAG- (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

MSP430-SDK — MSP430-SDK für MSP430-Mikrocontroller

MSP430-SDK ist eine Sammlung von Ressourcen, die Benutzer beim Schreiben von effektivem Code für MSP430 Mikrocontroller (MCUs) unterstützen. Diese Ressourcen unterstützen ALLE MSP430 Mikrocontroller. Ein Benutzer sagte: „Es ist im Wesentlichen alles, was Entwickler brauchen, um MSP430 (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGYTRACE — EnergyTrace-Technologie

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench bietet eine komplette Entwicklungs-Toolchain für Erstellung und Debugging von Embedded-Anwendungen für den von Ihnen gewählten Ziel-Mikrocontroller. Der inkludierte IAR C/C++ Compiler generiert hochoptimierten Code für Ihre Anwendung, und der C-SPY Debugger ist ein (...)

Unterstützte Produkte und Hardware
Onlineschulungen

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Codebeispiel oder Demo

SLAC668 — MSP430FR5x8x, MSP430FR692x, MSP430FR6x7x, MSP430FR6x8x Code Examples

Unterstützte Produkte und Hardware
Codebeispiel oder Demo

SLAC686 — MSP430FR592x, MSP430FR5x7x, MSP430FR6x2x, MSP430FR6x7x Code Examples

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers

Die TI MSP430™-Bibliothek für digitale Signalverarbeitung besteht aus optimierten Funktionen zur Durchführung gebräuchlicher Signalverarbeitungsoperationen für MSP430 Mikrocontroller. Diese Funktionen werden in Anwendungen eingesetzt, bei denen verarbeitungsintensive Transformationen mit minimalem (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers

The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-GRLIB — MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSPMATHLIB — Fließkomma-Mathematikbibliothek für MSP430

MSPMathLib is an accelerated floating point math library for MSP430™ MCUs that delivers up to 26x faster computation for the most commonly used math functions. The library seamlessly integrates with projects to replace floating point math functions such as sin, cos, tan, log, exp and sqrt, (...)

Unterstützte Produkte und Hardware
Firmware

MSPFRBOOT — MSPFRBOOT

Der Bootloader (BSL) auf MSP430™ Mikrocontrollern (MCUs) ermöglicht es dem Benutzer, während der Prototyping-Phase, der Endproduktion und im Betrieb mit dem in den MSP-MCUs eingebetteten Speicher zu kommunizieren. Diese Kommunikation über Standardschnittstellen wie UART, I2C, SPI und USB. Sowohl (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Designtool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDM-FRAM-EEPROM — EEPROM-Emulation und -Erkennung mit MSP430 FRAM-Mikrocontrollern

Dieses Referenzdesign beschreibt eine Implementierung der Emulation elektronisch löschbarer, programmierbarer, schreibgeschützter Speicher (EEPROM) mit FRAM-Technologie (ferroelektrischer Direktzugriffsspeicher) auf extrem energieeffizienten MSP430™-Mikrocontrollern (MCUs) in Kombination mit den (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDM-ULTRASONIC-WATER-FLOW-MEASUREMENT — Referenzdesign für Ultraschall-Wasser-Durchflussmesser

Dieses Ultraschall-Wasserdurchflussmesssystem ist ideal für hochgenaue Messungen über große Durchflussbereiche bis hinunter zu 1,4 gpm. Das Design basiert auf einer einzigen MCU mit diskreten Analogkomponenten. Es verwendet einen einzigartigen proprietären Algorithmus, der die Robustheit und (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGC) 64 Ultra Librarian
LQFP (PM) 64 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos