Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TPS2H160-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With
the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Functional safety
capable
- Documentation available to aid functional safety system design
- Dual-Channel 160-mΩ Smart High-Side Switch With Full
Diagnostics
- Version A: Open-Drain Status Output
- Version B: Current-Sense Analog Output
- Wide Operating Voltage 3.4 to 40 V
- Ultralow Standby Current, < 500 nA
- High-Accuracy
Current Sense:
- ±17% Under >25-mA Load
- Adjustable Current Limit With External Resistor ±15% Under >500-mA Load
- Protection:
- Short-to-GND Protection by Current Limit (Internal or External)
- Thermal Shutdown With Latch-Off Option and Thermal Swing
- Inductive Load Negative Voltage Clamp With Optimized Slew Rate
- Loss of GND and Loss of Battery Protection
- Diagnostic:
- Overcurrent and Short to Ground Detection
- Open-Load and Short-to-Battery Detection
- Global Fault for Fast Interrupt
- 16-Pin Thermally-Enhanced PWP Package
Beschreibung von TPS2H160-Q1
The TPS2H160-Q1 family is a fully-protected dual-channel smart high-side switch, with integrated 160-mΩ NMOS power FETs.
Full diagnostics and high-accuracy current-sense features enable intelligent control of the load.
An external adjustable current limit improves reliability of the whole system by limiting the inrush or overload current.