Gehäuseinformationen
Gehäuse | Pins VQFN (RGY) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS40170
- New, similar products available:
- Wide input voltage range from 4.5 V to 60 V
- Reference voltage of 600 mV with 1% accuracy
- Programmable UVLO and hysteresis
- Voltage mode control with voltage feed forward
- Programmable frequency between 100 kHz and 600 kHz
- Bi-directional -frequency synchronization with primary and secondary option
- Low-side FET sensing overcurrent protection and high-side FET sensing short-circuit protection with integrated thermal compensation
- Programmable closed loop soft-start
- Supports pre-biased outputs
- Thermal shutdown at 165°C with hysteresis
- Voltage tracking
- Power good
- ENABLE with 1-µA low current shutdown
- LDO output of 8.0 V and 3.3 V
- Integrated Bootstrap Diode
- 20-Pin 3.5 mm × 4.5 mm VQFN (RGY) package
- Create a Custom Design with WEBENCH Tools
Beschreibung von TPS40170
TPS40170 is a full-featured, synchronous PWM buck controller that operates at an input voltage between 4.5 V and 60 V and is optimized for high-power density, high-reliability DC-DC converter applications. The controller implements voltage-mode control with input voltage feed-forward compensation that enables instant response to input voltage change. The switching frequency is programmable from 100 kHz to 600 kHz.
The TPS40170 has a complete set of system protection and monitoring features such as programmable undervoltage lockout (UVLO), programmable overcurrent protection (OCP) by sensing the low-side FET, selectable short-circuit protection (SCP) by sensing the high-side FET and thermal shutdown. The ENABLE pin allows for system shutdown in a low-current (1 µA typical) mode. The controller supports pre-biased output, provides an open-drain PGOOD signal, and has closed-loop soft-start, output voltage tracking and adaptive dead-time control.
TPS40170 provides accurate output voltage regulation through 1% ensured accuracy. Additionally, the controller implements a novel scheme of bi-directional synchronization with one controller acting as the primary and other downstream controllers acting as secondaries synchronized to the primary in-phase or 180° out-of-phase. Secondary controllers can be synchronized to an external clock within ±30% of the free-running switching frequency.
New products (LM5145 and LM5146) offer reduced BOM cost, higher efficiency, and reduced design size among many other features.