Gehäuseinformationen
Gehäuse | Pins VQFN (RHA) | 40 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TPS53624
- Selectable Dual-or Single-Phase
- Minimum External Parts Count
- 8-Bit DAC Supports Wide Range of Applications
- Optimized Efficiency at Light and Heavy Loads
- Patented Output Overshoot Reduction (OSR)
Reduces Output Capacitance - Accurate, Adjustable Voltage Positioning
- Selectable 200, 300, 400 and 500 kHz Frequency
- Pat. Pending AutoBalance Phase Balancing
- Selectable 8-Level Current Limit
- 3-V to 28-V Conversion Voltage Range
- Fast MOSFET Driver with Integrated Boost Diode
- Integrated Overvoltage Protection (OVP)
- Small 6 × 6, 40-Pin QFN PowerPAD Package
Beschreibung von TPS53624
The TPS53624 is a dual-phase step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. Advanced control features such as D-CAP+™ architecture and OSR provides fast transient response with low output capacitance. The DAC supports VID-on-the-fly to optimize the output voltage to the operating state of the system to reduce quiescent power. The auto-skip feature of the TPS53624 optimizes light-load efficiency in single phase operation. System management features include adjustable thermal monitor input and output (THRM, THAL), output current monitoring (IMON), and complimentary power good signals (PG and PGD). Adjustable control of the output voltage slew rate and voltage positioning are provided. In addition, the TPS53624 includes two high-current FET gate drivers to drive high and low side N-channel FETs with exceptionally high speed and low switching loss. All logic input and output pins have flexible LV input and output thresholds that enable interface with logic voltages from 1 V to 3.6 V.
The TPS53624 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from –10°C to 105°C.