Gehäuseinformationen
Gehäuse | Pins VSSOP (DGS) | 10 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 80 | TUBE |
Merkmale von TPS60203
- Regulated 3.3-V Output Voltage With up to
100-mA Output Current From a 1.8-V to 3.6-V
Input Voltage - Less Than 5-mV (PP) Output Voltage
Ripple Achieved With Push-Pull Topology - Integrated Low-Battery and Power-Good Detector
- Switching Frequency Can Be Synchronized to
External Clock Signal - Extends Battery Usage With up to 90% Efficiency
and 35-µA Quiescent Supply Current - Reliable System Shutdown Because Output
Capacitor Is Discharged When Device Is Disabled - Easy-to-Design, Low-Cost, Low-EMI Power
Supply Since No Inductors Are Used - 0.05-µA Shutdown Current, Battery Is Isolated
From Load in Shutdown Mode - Compact Converter Solution in UltraSmall 10-pin
MSOP With Only Four External Capacitors
Required - Evaluation Module Available (TPS60200EVM-145)
Beschreibung von TPS60203
The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA for the TPS60200 and TPS60201 and 50 mA for the TPS60202 and TPS60203, all from a 2-V input. Only four external capacitors are needed to build a complete low-ripple DC/DC converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output.