Gehäuseinformationen
Gehäuse | Pins VQFN (RGR) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS74401
- Input Voltage Range: 1.1 V to 5.5 V
- Soft-Start (SS) Pin Provides a Linear Startup With Ramp Time Set by External Capacitor
- 1% Accuracy Over Line, Load, and Temperature
- Supports Input Voltages as Low as 0.9 V With External Bias Supply
- Adjustable Output: 0.8 V to 3.6 V
- Ultra-Low Dropout: 115 mV at 3.0 A (typical)
- Stable With Any or No Output Capacitor
- Excellent Transient Response
- Open-Drain Power-Good (VQFN Only)
- Packages: 5-mm × 5-mm × 1-mm VQFN (RGW), 3.5-mm × 3.5-mm VQFN (RGR), and DDPAK
Beschreibung von TPS74401
The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility lets the user configure a solution that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.
A precision reference and error amplifier deliver 1% accuracy over load, line,
temperature, and process. The TPS74401 family of LDOs is stable without an output capacitor or with
ceramic output capacitors. The device family is fully specified from TJ =
–40°C to 125°C. The TPS74401 is offered in two 20-pin small
VQFN packages (a 5-mm × 5-mm RGW and a
3.5-mm × 3.5-mm RGR package), yielding a highly compact total solution size. For
applications that require additional power dissipation, the DDPAK (KTW) package is also
available.