Detalles del producto

Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 200 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 7 Clamping voltage (V) 30.2 Dynamic resistance (typ) 0.29 Interface type GPIO, RS-485/432/422/232 Breakdown voltage (min) (V) 13.3 IO leakage current (max) (nA) 100 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 200 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 7 Clamping voltage (V) 30.2 Dynamic resistance (typ) 0.29 Interface type GPIO, RS-485/432/422/232 Breakdown voltage (min) (V) 13.3 IO leakage current (max) (nA) 100 Rating Automotive Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² (1 mm × 0.6 mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 7A (8/20µs)
  • IO capacitance:
    • 2.8pF (typical)
  • Ultra low leakage current: 100nA (maximum)
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • AEC-Q101 qualified
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 7A (8/20µs)
  • IO capacitance:
    • 2.8pF (typical)
  • Ultra low leakage current: 100nA (maximum)
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • AEC-Q101 qualified

The ESD551-Q1 is a bidirectional ESD protection diode for protecting power lines, low-speed data lines, and other I/O ports. The ESD551-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 2.8pF (typical) IO capacitance enabling data line protection for protocols such as RS232/485. The extremely low dynamic resistance (0.29Ω) and clamping voltage (22.5V at 16 TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 7A surge provides robust transient protection in a tiny package for protecting 12V power rails in space constrained applications.

The ESD551-Q1 is offered in the industry standard 0402 package.

The ESD551-Q1 is a bidirectional ESD protection diode for protecting power lines, low-speed data lines, and other I/O ports. The ESD551-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 2.8pF (typical) IO capacitance enabling data line protection for protocols such as RS232/485. The extremely low dynamic resistance (0.29Ω) and clamping voltage (22.5V at 16 TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 7A surge provides robust transient protection in a tiny package for protecting 12V power rails in space constrained applications.

The ESD551-Q1 is offered in the industry standard 0402 package.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos ESD551-Q1 1-Channel Automotive ±30kV Bidirectional ESD Diode in an 0402 Package datasheet PDF | HTML 6/08/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
X1SON (DPY) 2 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos