패키징 정보
| 패키지 | 핀 SOIC (D) | 14 |
| 작동 온도 범위(°C) -55 to 125 |
| 패키지 수량 | 캐리어 50 | TUBE |
CD74ACT14의 주요 특징
- Inputs are TTL-voltage compatible
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Greater noise immunity than standard inverters
- Operates with much slower than standard input rise and fall slew rates
- ±24mA output drive current
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
CD74ACT14에 대한 설명
The CD74ACT14 contains six independent inverters. This device performs the Boolean function Y = A.