A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Improved SNR

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, RJ Analog inputs 12 Analog outputs 6 Sampling rate (max) (kHz) 192 Rating Catalog Features Stereo headphone amplifier ADC SNR (typ) (dB) 95 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -25 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, RJ Analog inputs 12 Analog outputs 6 Sampling rate (max) (kHz) 192 Rating Catalog Features Stereo headphone amplifier ADC SNR (typ) (dB) 95 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -25 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • 2- or 2.4-VRMS Output (Typ), 2-VRMS Input (Typ)
  • Asynchronous Operation for 2 Stereo DACs and 2 Stereo ADCs
  • 6 Audio Interface Ports with Mux and Bypass
  • Performance:
    • THD+N (fS = 48 kHz): 0.01% (ADC), 0.01% (DAC)
    • SNR/DR (fS = 48 kHz): 95 dB (ADC), 100 dB (DAC)
    • Line Input (Stereo x6): Available for 2-VRMS Input
    • Line Output (Stereo x2): Available for 2-VRMS or 2.4-VRMS Output
    • Headphone Output: > 20 mW into 32 , > 30 mW into 16
    • Sampling Rate: 96 kHz (ADC), 192 kHz (DAC)
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
    • Digital Filter Passband Ripple: ±0.05 dB (ADC), ±0.04 dB (DAC)
    • Digital Filter Stop Band Attenuation: –65 dB (ADC), –50 dB (DAC)
  • I2C Interface
  • Multifunctions:
    • Audio Interface:
      I2S, Left-Justified, and Right-Justified
    • Digital Attenuation: 0 dB to –100 dB in 0.5-dB Steps (DAC), 20 dB to –100 dB in 0.5-dB Steps (ADC)
    • Digital Soft Mute: 1.0-dB Steps to Mute
    • Digital De-Emphasis Filter: 32, 44.1, 48 kHz
    • Digital Audio Interface Mux and Bypass
    • Line Input Level Control: 9, 6, 3, 0 dB
    • Line Output Level Control: 0, –0.5, –1.0 dB
    • Headphone Output Volume Control:
      12 dB to –70 dB in 1-dB Steps
    • Oversampling Rate Control for DAC
  • Power-Supply Voltage:
    • 9 V for 2-VRMS Driver
    • 3.3 V for Digital and Analog
  • Power Consumption:
    • 360 mW at fS = 48-kHz Operation
    • 25.5 µW in Power-Down Mode
  • Pop Noise Reduction at Clock Halt
  • Short-Circuit Protection for Headphone Output
  • Flexible GPIO Port:
    • Internal Mute Flag
    • Internal Zero Flag
    • Headphone Insertion Detection Status
    • Headphone Short-Circuit Protection Status
    • Logic Functions (AND, NAND, OR, NOR, BUF, INV)
  • Package: 64-Pin HTQFP PowerPAD
  • Operating Temperature Range:–25°C to +85°C
  • APPLICATIONS
    • Digital TV
    • DVD Recorder
    • IP-STB (Set Top Box)
  • 2- or 2.4-VRMS Output (Typ), 2-VRMS Input (Typ)
  • Asynchronous Operation for 2 Stereo DACs and 2 Stereo ADCs
  • 6 Audio Interface Ports with Mux and Bypass
  • Performance:
    • THD+N (fS = 48 kHz): 0.01% (ADC), 0.01% (DAC)
    • SNR/DR (fS = 48 kHz): 95 dB (ADC), 100 dB (DAC)
    • Line Input (Stereo x6): Available for 2-VRMS Input
    • Line Output (Stereo x2): Available for 2-VRMS or 2.4-VRMS Output
    • Headphone Output: > 20 mW into 32 , > 30 mW into 16
    • Sampling Rate: 96 kHz (ADC), 192 kHz (DAC)
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
    • Digital Filter Passband Ripple: ±0.05 dB (ADC), ±0.04 dB (DAC)
    • Digital Filter Stop Band Attenuation: –65 dB (ADC), –50 dB (DAC)
  • I2C Interface
  • Multifunctions:
    • Audio Interface:
      I2S, Left-Justified, and Right-Justified
    • Digital Attenuation: 0 dB to –100 dB in 0.5-dB Steps (DAC), 20 dB to –100 dB in 0.5-dB Steps (ADC)
    • Digital Soft Mute: 1.0-dB Steps to Mute
    • Digital De-Emphasis Filter: 32, 44.1, 48 kHz
    • Digital Audio Interface Mux and Bypass
    • Line Input Level Control: 9, 6, 3, 0 dB
    • Line Output Level Control: 0, –0.5, –1.0 dB
    • Headphone Output Volume Control:
      12 dB to –70 dB in 1-dB Steps
    • Oversampling Rate Control for DAC
  • Power-Supply Voltage:
    • 9 V for 2-VRMS Driver
    • 3.3 V for Digital and Analog
  • Power Consumption:
    • 360 mW at fS = 48-kHz Operation
    • 25.5 µW in Power-Down Mode
  • Pop Noise Reduction at Clock Halt
  • Short-Circuit Protection for Headphone Output
  • Flexible GPIO Port:
    • Internal Mute Flag
    • Internal Zero Flag
    • Headphone Insertion Detection Status
    • Headphone Short-Circuit Protection Status
    • Logic Functions (AND, NAND, OR, NOR, BUF, INV)
  • Package: 64-Pin HTQFP PowerPAD
  • Operating Temperature Range:–25°C to +85°C
  • APPLICATIONS
    • Digital TV
    • DVD Recorder
    • IP-STB (Set Top Box)

The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.

The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.

The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.

The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3268 ACTIVE TLV320AIC3268 Ultra Low Power Stereo Audio Codec SNR of 105/95dB (DAC/ADC), 192kHz sampling frequency, Class D speaker amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit, 96-/192-kHz, Asynchronous, 4-Ch/4-Ch Audio Codec with 2-VRMS Driver, Hea datasheet (Rev. B) 11 Apr 2013

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos