Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.65 Vs (max) (V) 8 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.07 Input bias current (±) (max) (nA) 20 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 7 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.65 Vs (max) (V) 8 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.07 Input bias current (±) (max) (nA) 20 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 7 VICR (min) (V) 0
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • Wide Range of Supply Voltages
    2 V to 8 V
  • Fully Characterized at 3 V and 5 V
  • Very-Low Supply-Current Drain
    120 uA Typ at 3V
  • Output Compatible With TTL, MOS, and CMOS
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • High Input Impedance . . . 1012 Typ
  • Extremely Low Input Bias Current
    5 pA Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Built-In ESD Protection
  • LinCMOS is a trademark of Texas Instruments Incorporated.

  • Wide Range of Supply Voltages
    2 V to 8 V
  • Fully Characterized at 3 V and 5 V
  • Very-Low Supply-Current Drain
    120 uA Typ at 3V
  • Output Compatible With TTL, MOS, and CMOS
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • High Input Impedance . . . 1012 Typ
  • Extremely Low Input Bias Current
    5 pA Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Built-In ESD Protection
  • LinCMOS is a trademark of Texas Instruments Incorporated.

The TLV2352 consists of two independent, low-power comparators specifically designed for single power-supply applications and operates with power-supply rails as low as 2 V. When powered from a 3-V supply, the typical supply current is only 120 uA.

The TLV2352 is designed using the Texas Instruments LinCMOSTM technology and therefore features an extremely high input impedance (typically greater than 1012 ), which allows direct interfacing with high-impedance sources. The outputs are N-channel open-drain configurations that require an external pullup resistor to provide a positive output voltage swing, and they can be connected to achieve positive-logic wired-AND relationships. The TLV2352I is fully characterized at 3 V and 5 V for operation from -40°C to 85°C. The TLV2352M is fully characterized at 3 V and 5 V for operation from -55°C to 125°C.

The TLV2352 has internal electrostatic-discharge (ESD)-protection circuits and has been classified with a 1000-V ESD rating using Human Body Model testing. However, care should be exercised in handling this device as exposure to ESD may result in degradation of the device parametric performance.

The TLV2352 consists of two independent, low-power comparators specifically designed for single power-supply applications and operates with power-supply rails as low as 2 V. When powered from a 3-V supply, the typical supply current is only 120 uA.

The TLV2352 is designed using the Texas Instruments LinCMOSTM technology and therefore features an extremely high input impedance (typically greater than 1012 ), which allows direct interfacing with high-impedance sources. The outputs are N-channel open-drain configurations that require an external pullup resistor to provide a positive output voltage swing, and they can be connected to achieve positive-logic wired-AND relationships. The TLV2352I is fully characterized at 3 V and 5 V for operation from -40°C to 85°C. The TLV2352M is fully characterized at 3 V and 5 V for operation from -55°C to 125°C.

The TLV2352 has internal electrostatic-discharge (ESD)-protection circuits and has been classified with a 1000-V ESD rating using Human Body Model testing. However, care should be exercised in handling this device as exposure to ESD may result in degradation of the device parametric performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV2352 ACTIVE Dual Low Voltage LinCMOS™ Differential Comparator Industrial temperature range device in smaller footprint, standard packages

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual Low-Voltage Differential Comparators datasheet (Rev. B) 24 Mar 1999
* SMD TLV2352M SMD 5962-96881 21 Jun 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CDIP (JG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos