Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 5 Vs (max) (V) 6 Vs (min) (V) 1.3 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.003 Input bias current (±) (max) (nA) 25 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Fail-safe, Hysteresis, Internal Reference, POR VICR (max) (V) 6 VICR (min) (V) 1.3
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 5 Vs (max) (V) 6 Vs (min) (V) 1.3 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.003 Input bias current (±) (max) (nA) 25 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Fail-safe, Hysteresis, Internal Reference, POR VICR (max) (V) 6 VICR (min) (V) 1.3
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Adjustable thresholds down to 1.226 V
  • Precision ±1.5% threshold voltage accuracy
  • Supply current: 3 µA
  • Open-drain output
  • Temperature range: –40°C to 85°C
  • 5-Pin SC-70 package
  • Adjustable thresholds down to 1.226 V
  • Precision ±1.5% threshold voltage accuracy
  • Supply current: 3 µA
  • Open-drain output
  • Temperature range: –40°C to 85°C
  • 5-Pin SC-70 package

The TLV4011 is a low-power, high-accuracy comparator with a precision, integrated reference. Two external resistors can be connected to the input to create an adjustable voltage threshold down to 1.226 V.

The factory-trimmed switching threshold and precision hysteresis combine to make the TLV4011 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected thereby ensuring stable output operation without false triggering.

During power on, RESET is asserted (LOW) when the supply voltage VDD becomes higher than 0.8 V. Thereafter, the TLV4011 monitors the input and keeps RESET active (LOW) while the input remains below the threshold voltage VIT. As soon as the input rises above the threshold voltage VIT, RESET is de-asserted (HIGH). The product spectrum is designed for 1.8-V, 3.3-V, 5-V, and adjustable supply voltages.

The TLV4011 is available in a 5-pin SC-70 package and are characterized for operation over a temperature range of –40°C to 85°C.

The TLV4011 is a low-power, high-accuracy comparator with a precision, integrated reference. Two external resistors can be connected to the input to create an adjustable voltage threshold down to 1.226 V.

The factory-trimmed switching threshold and precision hysteresis combine to make the TLV4011 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected thereby ensuring stable output operation without false triggering.

During power on, RESET is asserted (LOW) when the supply voltage VDD becomes higher than 0.8 V. Thereafter, the TLV4011 monitors the input and keeps RESET active (LOW) while the input remains below the threshold voltage VIT. As soon as the input rises above the threshold voltage VIT, RESET is de-asserted (HIGH). The product spectrum is designed for 1.8-V, 3.3-V, 5-V, and adjustable supply voltages.

The TLV4011 is available in a 5-pin SC-70 package and are characterized for operation over a temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV3011 ACTIVE Low-power comparator with reference (open-drain) Wider temperature range and external reference pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV4011 Precision Comparator with Integrated Reference datasheet PDF | HTML 26 Mar 2020
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TINA Circuit for TLV4011

SLVMDN2.TSC (11 KB) - TINA-TI Reference Design
Simulation model

TLV4011 PSpice Model

SLVMDO5.ZIP (44 KB) - PSpice Model
Simulation model

TLV4011 TINA-TI Model

SLVMDO4.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos