Home Power management High-side switches & controllers High-side switches

TPS2HB50-Q1

ACTIVE

40-V, 50-mΩ, 2-ch automotive smart high-side switch with adjustable current limit

Product details

Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 50 Imax (A) 2 Current limit (max) (A) 18 Current limit (min) (A) 2 Current limit type Adjustable FET Internal Features Current sense output, Current sense/monitor, Programmable current limit, Thermal shutdown, Under voltage lock out Current limit accuracy +/-24% Current sense accuracy +/-5% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 50 Imax (A) 2 Current limit (max) (A) 18 Current limit (min) (A) 2 Current limit type Adjustable FET Internal Features Current sense output, Current sense/monitor, Programmable current limit, Thermal shutdown, Under voltage lock out Current limit accuracy +/-24% Current sense accuracy +/-5% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 50-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 2 A to 18 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground/battery
    • Protection against reverse battery events including automatic switch on with reverse voltage
    • Automatic shut off if loss of battery/ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 50-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 2 A to 18 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground/battery
    • Protection against reverse battery events including automatic switch on with reverse voltage
    • Automatic shut off if loss of battery/ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery

The TPS2HB50-Q1 device is a dual-channel smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 2 A to 18 A.

The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving various load profiles.

The TPS2HB50-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.

The TPS2HB50-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

The TPS2HB50-Q1 device is a dual-channel smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 2 A to 18 A.

The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving various load profiles.

The TPS2HB50-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.

The TPS2HB50-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS272C45 ACTIVE 36-V, 45-mΩ, 3-A, 2-ch, Industrial high-side switch with adjustable current limit Industrial version designed for 24-V industrial supply voltages

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS2HB50-Q1 40-V, 50-mΩ Dual-Channel Smart High-Side Switch datasheet (Rev. A) PDF | HTML 05 Apr 2019
Application note Basics of High-Side Switches and Controllers PDF | HTML 31 Mar 2026
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Driving PWM Loads with TI High-Side Switches PDF | HTML 02 Mar 2021
Functional safety information TPS2HB50-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 11 Jan 2021
Application note Using PSpice Simulator to Model Thermal Behavior in TI’s Smart High-Side Switch PDF | HTML 30 Nov 2020
Application note Fault and Normal Diagnostic Considerations for Smart High Side Switches PDF | HTML 10 Jul 2020
Application note High Accuracy Current Sense of Smart High Side Switches 01 Nov 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application brief Improved Automotive Short Circuit Reliability With Adjustable Current Limiting (Rev. A) 11 Apr 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018
Application note High-Side Switches Paralleling Channels 30 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSS-MOTHERBOARDEVM — High side switches motherboard

The HSS-MOTHERBOARDEVM evaluation module is designed to evaluate the <50mΩ Ron devices in TI's high side switch portfolio. These devices include TPS1HA08-Q1, TPS2HB08-Q1, TPS2HB16-Q1, TPS2HB35-Q1, and TPS2HB50-Q1. This board does not come populated with the devices, but allows any of the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS2HB50B-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCI2B.ZIP (9 KB) - PSpice Model
Calculation tool

SLVRBG2 ICL Variation Calculator Given RILIM

Supported products & hardware

Supported products & hardware

Reference designs

TIDA-00971 — Automotive load short-circuit reliability and accurate current sensing reference design

This reference design addresses the design challenges of providing power to the two actuators in a variable displacement A/C compressor. In designing circuits for these two loads, design engineers not only have the challenge of managing different current levels but also have to sense the current (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos