Added to Your Shopping Cart

74ACT11000N
Quadruple 2-Input Positive-NAND Gates
Packaging
Package | PIN: | PDIP (N) | 16 |
---|---|
Temp: | I (-40 to 85) |
Carrier: | Partial Tube |
Qty | Price |
---|---|
1-9 | $2.30 |
10-24 | $2.06 |
25-99 | $1.91 |
100-249 | $1.67 |
250-499 | $1.54 |
500-749 | $1.29 |
750-999 | $1.06 |
1,000+ | $0.97 |
Features
- Inputs Are TTL-Voltage Compatible
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
- 500-mA Typical Latch-Up Immunity at125°C
- Package Options Include Plastic
Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPsEPIC is a trademark of Texas Instruments Incorporated.
Texas Instruments 74ACT11000N
These devices contain four independent 2-input NAND gates. They perform the Boolean functions Y = (A \x95 B)\ or Y = A\ + B\ in positive logic.
The 54ACT11000 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT11000 is characterized for operation from -40°C to 85°C.