Added to Your Shopping Cart

CD74HC4075M ACTIVE
3-ch, 3-input, 2-V to 6-V OR gates
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More CD74HC4075 information
Packaging information
Features for the CD74HC4075
- Buffered Inputs
- Typical Propagation Delay: 8ns at VCC = 5V, CL = 15pF, TA = 25°C
- Fanout (Over Temperature Range)
- Standard Outputs . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il
1µA at VOL, VOH
Description for the CD74HC4075
The HC4075 and HCT4075 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.387 |
100-249 | 0.263 |
250-999 | 0.203 |
1,000+ | 0.135 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 16,278 |
Qty | Price (USD) |
|
Custom reel may be available
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 9,750 |
Qty | Price (USD) |
|