Added to Your Shopping Cart

CD74HCT132MT ACTIVE
High Speed CMOS Logic Quad Schmitt-Triggered 2-Input NAND Gates
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More CD74HCT132 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 14 |
250 | SMALL T&R
|
-55 to 125 |
Package | Pins | SOIC (D) | 14 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R
|
Operating temperature range (°C) | -55 to 125 |
Features for the CD74HCT132
- LSTTL input logic compatible
- VIL(max) = 0.8 V, VIH(min) = 2 V
- CMOS input logic compatible
- II ≤ 1 µA at VOL, VOH
- Buffered inputs
- 4.5 V to 5.5 V operation
- Wide operating temperature range: –55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
All trademarks are the property of their respective owners.
Description for the CD74HCT132
This device contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A ● B in positive logic.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.679 |
100-249 | 0.523 |
250-999 | 0.385 |
1,000+ | 0.275 |
Additional package qty | carrier options
Package qty | Carrier |
50 | TUBE
|
---|---|
Inventory | 5,071 |
Qty | Price (USD) |
|
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 81,893 |
Qty | Price (USD) |
|
Custom reel may be available