32-pin (RHB) package image

CDCUN1208LPRHBT ACTIVE

Ultra-low power, 2:8 fan-out buffer with universal inputs and outputs

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCUN1208LPRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CDCUN1208LP

  • Supports PCIe Gen1, Gen2, Gen3
  • Configuration Options (Through Pins or SPI/I2C):
    • Input Type (HCSL, LVDS, LVCMOS)
    • Output Type (HCSL, LVDS, LVCMOS)
    • Signal Edge Rate (Slow, Medium, Fast)
    • Clock Input Divide Value (/1, /2, /4, /8) – IN2 Only
  • Low-Power Consumption and Power Management Features, Including 1.8-V Operation and Output Enable Control
  • Integrated Voltage Regulators to Improve PSNR
  • Excellent Additive Jitter Performance
    • 200 fs RMS (10 kHz to 20 MHz), LVDS at
      100 MHz
    • 160 fs RMS (10 kHz to 20 MHz), HCSL at
      100 MHz
  • Maximum Operating Frequency:
    • Differential Mode: up to 400 MHz
    • LVCMOS Mode: up to 250 MHz
  • ESD Protection Exceeds 2-kV HBM, 500-V CDM
  • Industrial Temperature Range (–40°C to 85°C)
  • Wide Supply Range (1.8 V, 2.5 V, or 3.3 V)

Description for the CDCUN1208LP

The CDCUN1208LP is a 2:8 fan-out buffer featuring a wide operating supply range, two universal differential/single-ended inputs, and universal outputs (HCSL, LVDS, or LVCMOS) with edge-rate control. The clock buffer supports PCIe Gen1, Gen2 and Gen3. One of the device inputs includes a divider that provides divide values of /1, /2, /4, or /8. The CDCUN1208LP is offered in a 32-pin QFN package, reducing the solution footprint. The device is flexible and easy to use. The state of certain pins determines device configuration at power up. Alternately, the CDCUN1208LP provides a SPI/I2C port with which a host processor controls device settings. The CDCUN1208LP delivers excellent additive jitter performance, and low power consumption. The output section includes four dedicated supply pins enabling the operation of output ports from different power supply domains. This provides the ability to clock devices switching at different LVCMOS levels without the need for external logic level translation circuitry.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCUN1208LPRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more