FDC1004DSCR
4 Channel Capacitance to Digital Converter for Capacitive Sensing (Cap Sensing) Solutions
Packaging
Package | PIN: | WSON (DSC) | 10 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $4.82 |
10-24 | $4.34 |
25-99 | $4.05 |
100-249 | $3.63 |
250-499 | $3.39 |
500-749 | $2.95 |
750-999 | $2.55 |
1000+ | $2.50 |
Features
- Input Range: ±15 pF
- Measurement Resolution: 0.5 fF
- Maximum Offset Capacitance: 100 pF
- Programmable Output Rates: 100/200/400 S/s
- Maximum Shield Load: 400 pF
- Supply Voltage: 3.3 V
- Temp Range: –40° to 125°C
- Current Consumption:
- Active: 750 µA
- Standby: 29 µA
- Interface: I2C
- Number of Channels: 4
Texas Instruments FDC1004DSCR
Capacitive sensing with grounded capacitor sensors is a very low-power, low-cost, high-resolution contact-less sensing technique that can be applied to a variety of applications ranging from proximity sensing and gesture recognition to material analysis and remote liquid level sensing. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.
The FDC1004 is a high-resolution, 4-channel capacitance-to-digital converter for implementing capacitive sensing solutions. Each channel has a full scale range of ±15 pF and can handle a sensor offset capacitance of up to 100 pF, which can be either programmed internally or can be an external capacitor for tracking environmental changes over time and temperature. The large offset capacitance capability allows for the use of remote sensors.
The FDC1004 also includes shield drivers for sensor shields, which can reduce EMI interference and help focus the sensing direction of a capacitive sensor. The small footprint of the FDC1004 allows for use in space-constrained applications. The FDC1004 is available in a 10-pin WSON and VSSOP package and features an I2C interface for interfacing to an MCU.