text.skipToContent text.skipToNavigation

ISO1042DWR

Isolated CAN Transceiver With 70-V Bus Fault Protection and Flexible Data Rate

Availability: 5,433

Packaging

Package | PIN: SOIC (DW) | 16
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $3.67
100-249 $3.21
250-999 $2.25
1,000+ $1.82

Features

  • Meets the ISO 11898-2:2016 physical layer standard
  • Supports classic CAN up to 1 Mbps and FD (Flexible Data Rate) up to 5 Mbps
  • Low loop delay: 152 ns
  • Protection features
    • DC bus fault protection voltage: ±70 V
    • HBM ESD tolerance on bus pins: ±16kV
    • Driver Dominant Time Out (TXD DTO)
    • Undervoltage protection on VCC1 andVCC2
  • Common-Mode Voltage Range: ±30 V
  • Ideal passive, high impedance bus terminals when unpowered
  • High CMTI: 100 kV/µs
  • VCC1 voltage range: 1.71 V to 5.5 V
    • Supports 1.8-V, 2.5-V, 3.3-V and 5.0-V logic interface tothe CAN controller
  • VCC2 Voltage Range: 4.5 V to 5.5 V
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Ambient Temperature Range: –40°C to +125°C
  • 16-SOIC and 8-SOIC package options
  • Automotive version available: ISO1042-Q1
  • Safety-related certifications:
    • 7071-VPKVIOTM and 1500-VPK VIORM(Reinforced and Basic Options) per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • IEC 60950-1, IEC 60601-1 and EN 61010-1certifications
    • CQC, TUV and CSA certifications

All trademarks are the property of their respective owners.

Texas Instruments  ISO1042DWR

The ISO1042 device is a galvanically-isolated controllerarea network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. TheISO1042 device offers ±70-V DC bus fault protection and ±30-Vcommon-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing muchfaster transfer of payload compared to classic CAN. This device uses a silicon dioxide(SiO2) insulation barrier with a withstand voltage of 5000VRMS and a working voltage of 1060 VRMS.Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT,surge, and emissions compliance. Used in conjunction with isolated power supplies, the deviceprotects against high voltage, and prevents noise currents from the bus from entering the localground. The ISO1042 device is available for both basic andreinforced isolation (see Reinforced and Basic Isolation Options). TheISO1042 device supports a wide ambient temperature range of –40°Cto +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV)package.