Packaging information
Package | Pins SOP (DUB) | 8 |
Operating temperature range (°C) -55 to 105 |
Package qty | Carrier 350 | LARGE T&R |
Features for the ISO1050
- Meets the requirements of ISO11898-2
- 5000-V RMS isolation (ISO1050DW)
- 2500-V RMS isolation (ISO1050DUB)
- Fail-safe outputs
- Low loop delay: 150 ns (typical), 210 ns (maximum)
- 50-kV/µs typical transient immunity
- Bus-fault protection of –27 V to 40 V
- Driver (TXD) dominant time-out function
- I/O voltage range supports 3.3 V and 5 V microprocessors
- Safety-related certifications
- VDE approval per DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 approved
-
CSA approved for IEC 61010-1, IEC 60601-1
- TUV Reinforced Insulation Approval for EN/UL/CSA 62368-1 (ISO1050DW-Only)
- CQC reinforced insulation per GB4943.1 (ISO1050DW-only)
- Typical 25-year life at rated working voltage (see application report SLLA197 and Life Expectancy vs Working Voltage)
Description for the ISO1050
The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO 2) insulation barrier that provides galvanic isolation of up to 5000 V RMS for ISO1050DW and 2500 V RMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.
As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12V to 12V common-mode range.
The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.