Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LMK00105 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WQFN (RTW) | 24 |
4,500 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | WQFN (RTW) | 24 |
---|---|
Package qty | Carrier: |
4,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the LMK00105
- 5 LVCMOS Outputs, DC to 200 MHz
- Universal Input
- LVPECL
- LVDS
- HCSL
- SSTL
- LVCMOSand LVTTL
- Crystal Oscillator Interface
- Crystal Input Frequency: 10 to 40MHz
- Output Skew: 6 ps
- Additive Phase Jitter
- 30 fs at 156.25 MHz (12 kHz to 20MHz)
- Low Propagation Delay
- Operates With 3.3 or 2.5-V Core Supply Voltage
- Adjustable Output Power Supply
- 1.5 V, 1.8 V,2.5 V, and 3.3 V for Each Bank
- 24-Pin WQFN Package (4.0 mm × 4.0 mm ×
0.8 mm)
All trademarks are the property of their respective owners.
Description for the LMK00105
The LMK00105 is a high-performance, low-noise LVCMOS fanout buffer which can distributefive ultra-low jitter clocks from a differential, single-ended, or crystal input. The LMK00105supports synchronous output enable for glitch-free operation. The ultra low-skew, low-jitter, andhigh PSRR make this buffer ideally suited for various networking, telecom, server and storage areanetworking, RRU LO reference distribution, medical and test equipment applications.
The core voltage can be set to 2.5 or 3.3 V, while the output voltage can be set to 1.5,1.8, 2.5 or 3.3 V. The LMK00105 can be easily configured through pin programming.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.643 |
100-249 | 2.97 |
250-999 | 2.334 |
1,000+ | 1.98 |
Additional package qty | carrier options
Package qty | Carrier |
1,000 | SMALL T&R
|
---|---|
Inventory | 9,680 |
Qty | Price (USD) |
|
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 50,053 |
Qty | Price (USD) |
|