text.skipToContent text.skipToNavigation

LMK01000ISQX/NOPB ACTIVE

1.6-GHz high performance clock buffer, divider, and distributor with 3 LVDS & 5 LVPECL outputs

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 17,350  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WQFN (RHS) | 48 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins WQFN (RHS) | 48
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMK01000

  • 30 fs additive jitter (100 Hz to 20 MHz)
  • Dual clock inputs
  • Programmable output channels (0 to 1600 MHz)
  • External synchronization
  • Pin compatible family of clocking devices
  • 3.15 to 3.45 V operation
  • Package: 48 pin LLP (7.0 x 7.0 x 0.8 mm)
  • Device LVDS Outputs LVPECL Outputs
    LMK01000 3 5
    LMK01010 8 0
    LMK01020 0 8

    Description for the LMK01000

    The LMK01000 family provides an easy way to divide and distribute high performance clock signals throughout the system. These devices provide best-in-class noise performance and are designed to be pin-to-pin and footprint compatible with LMK03000/LMK02000 family of precision clock conditioners.

    The LMK01000 family features two programmable clock inputs (CLKin0 and CLKin1) that allow the user to dynamically switch between different clock domains.

    Each device features 8 clock outputs with independently programmable dividers and delay adjustments. The outputs of the device can be easily synchronized by an external pin (SYNC*).


    Target Applications

  • High performance Clock Distribution
  • Wireless Infrastructure
  • Medical Imaging
  • Wired Communications
  • Test and Measurement
  • Military / Aerospace

  • Pricing


    Qty Price (USD)
    1-99 11.072
    100-249 9.672
    250-999 7.457
    1,000+ 6.67

    Additional package qty | carrier options

    Package qty | Carrier 250 | SMALL T&R
    Inventory 20,070
    Qty | Price (USD) 1ku | 7.579 1-99 12.581 100-249 10.99 250-999 8.473 1,000+ 7.579

    Package qty | Carrier 1,000 | LARGE T&R
    Inventory 50,801
    Qty | Price (USD) 1ku | 6.67 1-99 11.072 100-249 9.672 250-999 7.457 1,000+ 6.67
    Custom reel may be available