Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the SN74ACT00
- 4.5-V to 5.5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 8 ns at 5 V
- Inputs Are TTL-Voltage Compatible
Description for the SN74ACT00
The ACT00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = (A B)\ or Y = A\ + B\ in positive logic.