14-pin (PW) package image

SN74AHC02QPWRQ1 ACTIVE

Automotive 4-ch, 2-input, 2-V to 5.5-V NOR gates

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS02QPWRQ1 ACTIVE Automotive 4-ch, 2-input, 2-V to 6-V low power NOR gates with Schmitt-Trigger inputs

Pricing

Qty Price
+

Quality information

Rating Automotive
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
More SN74AHC02-Q1 information

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74AHC02-Q1

  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V V CC

Description for the SN74AHC02-Q1

The SN74AHC02 contains four independent 2-input NOR gates that perform the Boolean function Y = A • B or Y = A + B in positive logic.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more